IESNA:LM-63-2002
[TEST]P1055956
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1832
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1310.8 1297.9 1294.1 1283.8 1268.4 1250.4 1228.5 1202.8 1175.8 1143.7
1109 1073 1033.2 992.1 949.7 906 861 817.3 767.2 722.2
673.4 624.5 577 526.9 478 427.9 377.8 327.7 276.3 227.5
179.9 133.6 91.2 52.7 19.3 0 0
1310.8 1313.3 1304.3 1287.6 1264.5 1237.5 1202.8 1165.6 1124.4 1078.2
1031.9 981.8 929.1 875.1 818.6 762 704.2 646.4 588.6 532
471.6 415.1 358.5 302 246.7 194 145.2 98.9 60.4 30.8
19.3 10.3 3.9 1.3 0 0 0
1310.8 1300.5 1282.5 1255.5 1218.2 1173.3 1123.1 1067.9 1007.5 942
875.1 804.5 733.8 660.5 588.6 519.2 448.5 381.7 316.1 253.2
196.6 143.9 95.1 51.4 25.7 20.6 14.1 9 5.1 2.6
1.3 1.3 0 0 0 0 0
1310.8 1301.8 1276.1 1238.8 1190 1132.1 1070.5 998.5 921.4 840.4
759.5 677.2 593.7 516.6 438.2 363.7 293 226.2 168.3 114.4
66.8 29.6 21.8 16.7 12.9 7.7 5.1 2.6 1.3 1.3
1.3 1.3 0 0 0 0 0
1310.8 1303.1 1281.2 1240.1 1186.1 1123.1 1053.8 977.9 895.7 808.3
720.9 632.3 547.4 465.2 385.5 309.7 240.3 177.3 122.1 72
30.8 23.1 18 12.9 9 5.1 3.9 1.3 1.3 1.3
0 0 0 0 0 0 0
